S99NH3-URC0204

Unidirectional roller clutch recommended to be used with hardened shafts(Rc 58 min.)
Qty Range Price/Unit Ships Within
1 - 24 $14.09 12 wks
25 - 99 $12.7 12 wks
100 - 249 $11.54 12 wks
250 - 499 $10.96 12 wks
500+ Request for Quote
$14.09

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clutch Width (W) 0.25 Inch
Housing Bore 0.281 Inch
Housing Overrun (rpm) 30000 rpm
Material Hardened Steel
Maximum Toque (lb-in) 2.86 lb-in
Nominal Bore Size (d) 0.125 Inch
Nominal Clutch Dia. (D) 0.28125 Inch
Recommend Shaft Size 0.125 0
Shaft Overrun (rpm) 50000 rpm
Substitute Part BCDHFZ-020504

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team