S99NH2-BN3232

Mount Bearing on Hardened Shaft or Use Hardened Inner Race
Qty Range Price/Unit Ships Within
1 - 24 $8.78 12 wks
25 - 99 $7.88 12 wks
100 - 249 $7.1 12 wks
250 - 499 $6.75 12 wks
500+ Request for Quote
$8.78

Availability: 18 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Housing Bore 1.2495 / 1.2505 Inch
Inner Race# S99RH2-BNR2432A
Material Hardened Steel
Max Dynamic Load (lbs) 5600 lbs
Max Speed (rpm) 10000 rpm
Max Static Load (lbs) 10200 lbs
Nominal Shaft Diameter 1 Inch
Nominal (I.D. / O.D.) 1 / 1.25
Shaft Tolerance (-) 0.0005 Inch
Width 1 Inch
Substitute Part BNDSCE-1616

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team