S99NH2-BN2424

Mount Bearing on Hardened Shaft or Use Hardened Inner Race
Qty Range Price/Unit Ships Within
1 - 24 $7.69 12 wks
25 - 99 $7.04 12 wks
100 - 249 $6.35 12 wks
250 - 499 $6 12 wks
500+ Request for Quote
$7.69

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Housing Bore .9995 / 1.0005 Inch
Inner Race# S99RH2-BNR1624A
Material Hardened Steel
Max Dynamic Load (lbs) 3450 lbs
Max Speed (rpm) 13000 rpm
Max Static Load (lbs) 5000 lbs
Nominal Shaft Diameter 0.75 Inch
Nominal (I.D. / O.D.) 0.75 / 1
Shaft Tolerance (-) 0.0005 Inch
Width 0.75 Inch
Substitute Part BNDSCE-1212,BNDHKX-1212

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team