S99NH2-BN1612
Mount Bearing on Hardened Shaft or Use Hardened Inner Race
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.91 | 12 wks |
25 - 99 | $5.35 | 12 wks |
100 - 249 | $4.76 | 12 wks |
250 - 499 | $4.49 | 12 wks |
500+ | Request for Quote |
$5.91
Availability: 131 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Housing Bore | .6870 / .6880 Inch |
---|---|
Inner Race# | S99RH2-BNR1016 |
Material | Hardened Steel |
Max Dynamic Load (lbs) | 1040 lbs |
Max Speed (rpm) | 19000 rpm |
Max Static Load (lbs) | 1210 lbs |
Nominal Shaft Diameter | 0.5 Inch |
Nominal (I.D. / O.D.) | 0.5 / 0.6875 |
Shaft Tolerance (-) | 0.0005 Inch |
Width | 0.375 Inch |
Substitute Part | BNDSCE-86,BNDHKX-86 |