S99NH2-BN1220

Mount Bearing on Hardened Shaft or Use Hardened Inner Race
Qty Range Price/Unit Ships Within
1 - 24 $5.67 12 wks
25 - 99 $4.98 12 wks
100 - 249 $4.44 12 wks
250 - 499 $4.19 12 wks
500+ Request for Quote
$5.67

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Housing Bore .5620 / .5630 Inch
Inner Race# Not Available
Material Hardened Steel
Max Dynamic Load (lbs) 1660 lbs
Max Speed (rpm) 25000 rpm
Max Static Load (lbs) 2040 lbs
Nominal Shaft Diameter 0.375 Inch
Nominal (I.D. / O.D.) 0.375 / 0.5625
Shaft Tolerance (-) 0.0005 Inch
Width 0.625 Inch
Substitute Part BNDSCE-610,BNDHKX-610

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team