S99NH2-BN1018

Mount Bearing on Hardened Shaft or Use Hardened Inner Race
Qty Range Price/Unit Ships Within
1 - 24 $5.93 12 wks
25 - 99 $5.22 12 wks
100 - 249 $4.66 12 wks
250 - 499 $4.39 12 wks
500+ Request for Quote
$5.93

Availability: 38 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Housing Bore .4995 / .5005 Inch
Inner Race# Not Available
Material Hardened Steel
Max Dynamic Load (lbs) 1340 lbs
Max Speed (rpm) 29000 rpm
Max Static Load (lbs) 1480 lbs
Nominal Shaft Diameter 0.313 Inch
Nominal (I.D. / O.D.) 0.3125 / 0.5
Shaft Tolerance (-) 0.0005 Inch
Width 0.562 Inch
Substitute Part BNDSCE-59

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team