S99NH2-BN1010
Mount Bearing on Hardened Shaft or Use Hardened Inner Race
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.73 | 16 wks |
25 - 99 | $5.17 | 16 wks |
100 - 249 | $4.61 | 16 wks |
250 - 499 | $4.35 | 16 wks |
500+ | Request for Quote |
$5.73
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Housing Bore | .4995 / .5005 Inch |
---|---|
Inner Race# | Not Available |
Material | Hardened Steel |
Max Dynamic Load (lbs) | 650 lbs |
Max Speed (rpm) | 29000 rpm |
Max Static Load (lbs) | 590 lbs |
Nominal Shaft Diameter | 0.313 Inch |
Nominal (I.D. / O.D.) | 0.3125 / 0.5 |
Shaft Tolerance (-) | 0.0005 Inch |
Width | 0.312 Inch |
Substitute Part | BNDSCE-55,BNDHKX-55 |