S99NH2-BN0608
Mount Bearing on Hardened Shaft or Use Hardened Inner Race
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.84 | 12 wks |
25 - 99 | $7.94 | 12 wks |
100 - 249 | $7.17 | 12 wks |
250 - 499 | $6.8 | 12 wks |
500+ | Request for Quote |
$8.84
Availability: 32 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Housing Bore | .3432 / .3437 Inch |
---|---|
Inner Race# | Not Available |
Material | Hardened Steel |
Max Dynamic Load (lbs) | 400 lbs |
Max Speed (rpm) | 40000 rpm |
Max Static Load (lbs) | 305 lbs |
Nominal Shaft Diameter | 0.188 Inch |
Nominal (I.D. / O.D.) | 0.1875 / 0.3438 |
Shaft Tolerance (-) | 0.0003 Inch |
Width | 0.25 Inch |
Substitute Part | BNDSCE-34TN |