S99NH2-BN0408
Mount Bearing on Hardened Shaft or Use Hardened Inner Race
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.05 | 16 wks |
25 - 99 | $9.06 | 16 wks |
100 - 249 | $8.21 | 16 wks |
250 - 499 | $7.8 | 16 wks |
500+ | Request for Quote |
$10.05
Availability: 44 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Housing Bore | .2500 / .2505 Inch |
---|---|
Inner Race# | Not Available |
Material | Hardened Steel |
Max Dynamic Load (lbs) | 240 lbs |
Max Speed (rpm) | 48000 rpm |
Max Static Load (lbs) | 165 lbs |
Nominal Shaft Diameter | 0.125 Inch |
Nominal (I.D. / O.D.) | 0.125 / 0.25 |
Shaft Tolerance (-) | 0.0003 Inch |
Width | 0.25 Inch |
Substitute Part | BNDHKX-24TN,BNDSCE-24TN |