S99LBOM050100
50MM BORE, 5 CIRCUITS Open TYPE, LINEAR BALL BEARING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $124.67 | 5 wks |
10 - 24 | $112.38 | 5 wks |
25 - 49 | $107.13 | 5 wks |
50 - 99 | $102.69 | 5 wks |
100+ | Request for Quote |
$124.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 5 |
---|---|
Bearing Type | Open |
Bore Size | 50 mm |
Configuration (Wiper) | No Seals |
Dynamic Load (N) | 3820 Newtons |
Material (Sleeve / Balls) | 52100 Steel |
Material (Retainer / Ring) | Duracon M90 |
Outside Dia. | 75 mm |
Overall Length | 100 mm |
Static Load | 7940 N |