S99LBOM040080
40MM BORE, 5 CIRCUITS Open TYPE, LINEAR BALL BEARING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $96.64 | 12 wks |
10 - 24 | $85.75 | 12 wks |
25 - 49 | $81.23 | 12 wks |
50 - 99 | $77 | 12 wks |
100+ | Request for Quote |
$96.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 5 |
---|---|
Bearing Type | Open |
Bore Size | 40 mm |
Configuration (Wiper) | No Seals |
Dynamic Load (N) | 2160 Newtons |
Material (Sleeve / Balls) | 52100 Steel |
Material (Retainer / Ring) | Duracon M90 |
Outside Dia. | 62 mm |
Overall Length | 80 mm |
Static Load | 4020 N |