S99LBOM030068S
30MM BORE, 5 CIRCUITS Open TYPE, LINEAR BALL BEARING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $65.61 | 5 wks |
10 - 24 | $58.13 | 5 wks |
25 - 49 | $54.91 | 5 wks |
50 - 99 | $52.05 | 5 wks |
100+ | Request for Quote |
$65.61
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 5 |
---|---|
Bearing Type | Open |
Bore Size | 30 mm |
Configuration (Wiper) | Two Seals |
Dynamic Load (N) | 1570 Newtons |
Material (Sleeve / Balls) | 52100 Steel |
Material (Retainer / Ring) | Duracon M90 |
Outside Dia. | 47 mm |
Overall Length | 68 mm |
Static Load | 2740 N |