S99LBCM050100S
50MM BORE, 6 CIRCUITS Closed TYPE, LINEAR BALL BEARING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $117.74 | 12 wks |
10 - 24 | $106.05 | 12 wks |
25 - 49 | $101.07 | 12 wks |
50 - 99 | $96.84 | 12 wks |
100+ | Request for Quote |
$117.74
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 6 |
---|---|
Bearing Type | Closed |
Bore Size | 50 mm |
Configuration (Wiper) | Two Seals |
Dynamic Load (N) | 3820 Newtons |
Material (Sleeve / Balls) | 52100 Steel |
Material (Retainer / Ring) | Duracon M90 |
Outside Dia. | 75 mm |
Overall Length | 100 mm |
Static Load | 7940 N |