S99LBCM040080S
40MM BORE, 6 CIRCUITS Closed TYPE, LINEAR BALL BEARING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $83.33 | 5 wks |
10 - 24 | $74.44 | 5 wks |
25 - 49 | $70.67 | 5 wks |
50 - 99 | $67.16 | 5 wks |
100+ | Request for Quote |
$83.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 6 |
---|---|
Bearing Type | Closed |
Bore Size | 40 mm |
Configuration (Wiper) | Two Seals |
Dynamic Load (N) | 2160 Newtons |
Material (Sleeve / Balls) | 52100 Steel |
Material (Retainer / Ring) | Duracon M90 |
Outside Dia. | 62 mm |
Overall Length | 80 mm |
Static Load | 4020 N |