S99LBCM025058S
25MM BORE, 6 CIRCUITS Closed TYPE, LINEAR BALL BEARING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $42.27 | 5 wks |
10 - 24 | $37.08 | 5 wks |
25 - 49 | $34.78 | 5 wks |
50 - 99 | $32.86 | 5 wks |
100+ | Request for Quote |
$42.27
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 6 |
---|---|
Bearing Type | Closed |
Bore Size | 25 mm |
Configuration (Wiper) | Two Seals |
Dynamic Load (N) | 980 Newtons |
Material (Sleeve / Balls) | 52100 Steel |
Material (Retainer / Ring) | Duracon M90 |
Outside Dia. | 40 mm |
Overall Length | 58 mm |
Static Load | 1570 N |