S99LBCM010029S
10MM BORE, 4 CIRCUITS Closed TYPE, LINEAR BALL BEARING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.35 | 5 wks |
10 - 24 | $18.43 | 5 wks |
25 - 49 | $17.06 | 5 wks |
50 - 99 | $16.04 | 5 wks |
100+ | Request for Quote |
$21.35
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 4 |
---|---|
Bearing Type | Closed |
Bore Size | 10 mm |
Configuration (Wiper) | Two Seals |
Dynamic Load (N) | 372 Newtons |
Material (Sleeve / Balls) | 52100 Steel |
Material (Retainer / Ring) | Duracon M90 |
Outside Dia. | 19 mm |
Overall Length | 29 mm |
Static Load | 549 N |