S99LBCM008025
8MM BORE, 4 CIRCUITS Closed TYPE, LINEAR BALL BEARING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.96 | 12 wks |
10 - 24 | $14.55 | 12 wks |
25 - 49 | $13.41 | 12 wks |
50 - 99 | $12.6 | 12 wks |
100+ | Request for Quote |
$16.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 4 |
---|---|
Bearing Type | Closed |
Bore Size | 8 mm |
Configuration (Wiper) | No Seals |
Dynamic Load (N) | 265 Newtons |
Material (Sleeve / Balls) | 52100 Steel |
Material (Retainer / Ring) | Duracon M90 |
Outside Dia. | 16 mm |
Overall Length | 25 mm |
Static Load | 402 N |