S99LBCM004012
4MM BORE, 4 CIRCUITS Closed TYPE, LINEAR BALL BEARING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.25 | 12 wks |
10 - 24 | $16.55 | 12 wks |
25 - 49 | $15.29 | 12 wks |
50 - 99 | $14.37 | 12 wks |
100+ | Request for Quote |
$19.25
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 4 |
---|---|
Bearing Type | Closed |
Bore Size | 4 mm |
Configuration (Wiper) | No Seals |
Dynamic Load (N) | 88 Newtons |
Material (Sleeve / Balls) | 52100 Steel |
Material (Retainer / Ring) | Duracon M90 |
Outside Dia. | 8 mm |
Overall Length | 12 mm |
Static Load | 127 N |