S99LBC-100156
1" bore, 6 circuits Closed type linear ball bearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $37.94 | 12 wks |
10 - 24 | $35.6 | 12 wks |
25 - 49 | $33.81 | 12 wks |
50 - 99 | $32.4 | 12 wks |
100+ | Request for Quote |
$37.94
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 6 |
---|---|
Bearing Type | Closed |
Bore Size (B) | 1 Inch |
Configuration (Wipers) | No Seals |
Dynamic Load (lbf) | 220 Lbf |
Material (Sleeve / Balls) | 52100 Steel |
Material (Retainer / Ring) | Duracon M90 |
Outside Diameter | 1.5625 Inch |
Overall Length (L) | 2.25 Inch |
Static Load (lbf) | 353 Lbf |