S99LBC-075125
0.75" bore, 5 circuits Closed type linear ball bearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.36 | 5 wks |
10 - 24 | $20.74 | 5 wks |
25 - 49 | $19.54 | 5 wks |
50 - 99 | $18.66 | 5 wks |
100+ | Request for Quote |
$22.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 5 |
---|---|
Bearing Type | Closed |
Bore Size (B) | 0.75 Inch |
Configuration (Wipers) | No Seals |
Dynamic Load (lbf) | 194 Lbf |
Material (Sleeve / Balls) | 52100 Steel |
Material (Retainer / Ring) | Duracon M90 |
Outside Diameter | 1.25 Inch |
Overall Length (L) | 1.625 Inch |
Static Load (lbf) | 308 Lbf |