S99LBC-050088S
0.5" bore, 4 circuits Closed type linear ball bearings
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $28.19 | 12 wks |
| 10 - 24 | $26.28 | 12 wks |
| 25 - 49 | $24.84 | 12 wks |
| 50 - 99 | $23.77 | 12 wks |
| 100+ | Request for Quote |
$28.19
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Ball Circuit | 4 |
|---|---|
| Bearing Type | Closed |
| Bore Size (B) | 0.5 Inch |
| Configuration (Wipers) | Two Seals |
| Dynamic Load (lbf) | 115 Lbf |
| Material (Sleeve / Balls) | 52100 Steel |
| Material (Retainer / Ring) | Duracon M90 |
| Outside Diameter | 0.875 Inch |
| Overall Length (L) | 1.25 Inch |
| Static Load (lbf) | 176 Lbf |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities