S99LBC-050088
1/2" (0.5 in.) bore, 4-circuits, Steel Shell Hardened to Rc 60-64, Closed-Type Linear Ball Bearings.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $19.43 | 12 wks |
| 10 - 24 | $17.94 | 12 wks |
| 25 - 49 | $16.83 | 12 wks |
| 50 - 99 | $16.06 | 12 wks |
| 100+ | Request for Quote |
$19.43
Availability: 3 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Ball Circuit | 4 |
|---|---|
| Bearing Type | Closed |
| Bore Size (B) | 0.5 Inch |
| Configuration (Wipers) | No Seals |
| Dynamic Load (lbf) | 115 Lbf |
| Material (Sleeve / Balls) | 52100 Steel |
| Material (Retainer / Ring) | Duracon M90 |
| Outside Diameter | 0.875 Inch |
| Overall Length (L) | 1.25 Inch |
| Static Load (lbf) | 176 Lbf |
| Substitute Part | BLXABX-SW8GCS |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities