S99LBC-038063S
0.375" bore, 4 circuits Closed type linear ball bearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.10 | 5 wks |
10 - 24 | $23.38 | 5 wks |
25 - 49 | $22.08 | 5 wks |
50 - 99 | $21.11 | 5 wks |
100+ | Request for Quote |
$25.10
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 4 |
---|---|
Bearing Type | Closed |
Bore Size (B) | 0.375 Inch |
Configuration (Wipers) | Two Seals |
Dynamic Load (lbf) | 51 Lbf |
Material (Sleeve / Balls) | 52100 Steel |
Material (Retainer / Ring) | Duracon M90 |
Outside Diameter | 0.625 Inch |
Overall Length (L) | 0.875 Inch |
Static Load (lbf) | 71 Lbf |