S99HDPM501650
5mm Bore, 16mm (OD), 5mm wide, Hydro-Dynamic Pressure Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.08 | 12 wks |
25 - 99 | $2.2 | 12 wks |
100 - 249 | $1.68 | 12 wks |
250 - 499 | $1.44 | 12 wks |
500+ | Request for Quote |
$3.08
Availability: 17 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 5 mm |
---|---|
Material (Case / Seal) | Stainless Steel |
Max Speed (rpm) | 10000 rpm |
Max. Radial Load (Kg) | 0.8 Kg |
Outside Dia. (D) | 16 mm |
Overall Width (S) | 5 |