S99HDPM200525

2mm Bore, 5mm (OD), 2.5mm wide, Hydro-Dynamic Pressure Bearing
Qty Range Price/Unit Ships Within
1 - 24 $3.31 5 wks
25 - 99 $2.49 5 wks
100 - 249 $1.97 5 wks
250 - 499 $1.69 5 wks
500+ Request for Quote
$3.31

Availability: 35 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 2 mm
Material (Case / Seal) Stainless Steel
Max Speed (rpm) 15000 rpm
Max. Radial Load (Kg) 0.4 Kg
Outside Dia. (D) 5 mm
Overall Width (S) 2.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team