S99GWRM804000

Linear Guide System - Heavy Duty - Hard Anodized Aluminum, Size 80 Rails, 4000mm Long
Qty Range Price/Unit Ships Within
1 - 9 $445.21 4 wks
10 - 24 $431.13 4 wks
25 - 49 $423.47 4 wks
50 - 99 $415.37 4 wks
100+ Request for Quote
$445.21

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
A 74
Distance To Hole (L₁) 20
Material Hard Anodized Aluminum
Overall Length (L) 4000
Weight 6
Width 84

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team