S99GWRM402000
Linear Guide System - Heavy Duty - Hard Anodized Aluminum, Size 40 Rails, 2000mm Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $162.28 | 12 wks |
10 - 24 | $155.45 | 12 wks |
25 - 49 | $151.98 | 12 wks |
50 - 99 | $148.51 | 12 wks |
100+ | Request for Quote |
$162.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
A (mm) | 40 mm |
---|---|
Distance To Hole (L₁) | 40 mm |
Material | Hard Anodized Aluminum |
Overall Length (L) | 2000 mm |
Weight (kg) | 2 kg |
Width | 50 mm |