S99GWRM401000

Linear Guide System - Heavy Duty - Hard Anodized Aluminum, Size 40 Rails, 1000mm Long
Qty Range Price/Unit Ships Within
1 - 9 $76.42 4 wks
10 - 24 $71.61 4 wks
25 - 49 $69.27 4 wks
50 - 99 $66.83 4 wks
100+ Request for Quote
$76.42

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
A (mm) 40 mm
Distance To Hole (L₁) 20 mm
Material Hard Anodized Aluminum
Overall Length (L) 1000 mm
Weight (kg) 1 kg
Width 50 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team