S99GWCM40200

Linear Guide System - Heavy Duty - Size 40 Carriage Assembly, 200 x 73 x 24mm (LxWxH)
Qty Range Price/Unit Ships Within
1 - 9 $66.75 4 wks
10 - 24 $62.2 4 wks
25 - 49 $59.98 4 wks
50 - 99 $57.75 4 wks
100+ Request for Quote
$66.75

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
C₁ 187 mm
Carriage Size (L x W x H) 200 x 73 x 24 mm
Material (Bearing) J® Polymer
Material (Block) Die Cast Zinc
Material (Plate) Aluminum
MOX (kg m) 9.789 kg.m
MOY (kg m) 41.808 kg.m
MOZ (kg m) 41.808 kg.m
Weight (kg) 0.4 kg

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team