S99GWCM40100
Linear Guide System - Heavy Duty - Size 40 Carriage Assembly, 100 x 73 x 24 mm (LxWxH)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $64.30 | 12 wks |
10 - 24 | $59.69 | 12 wks |
25 - 49 | $57.43 | 12 wks |
50 - 99 | $55.23 | 12 wks |
100+ | Request for Quote |
$64.30
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
C₁ | 87 mm |
---|---|
Carriage Size (L x W x H) | 100 x 73 x 24 mm |
Material (Bearing) | J® Polymer |
Material (Block) | Die Cast Zinc |
Material (Plate) | Aluminum |
MOX (kg m) | 9.789 kg.m |
MOY (kg m) | 17.323 kg.m |
MOZ (kg m) | 17.323 kg.m |
Weight (kg) | 0.29 kg |