S99GTTM223815
22 mm Bore, with operating Temperature range of -100°C to 250°C T500¬Æ Polymer Thrust Washers
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.45 | 4 wks |
25 - 99 | $4.85 | 4 wks |
100 - 249 | $4.48 | 4 wks |
250 - 499 | $4.27 | 4 wks |
500+ | Request for Quote |
$5.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bolt Circle (E) | 30 mm |
---|---|
Bore Size (d) | 22 mm |
Coefficient Of Friction | 0.09 - 0.36 |
Hole Size (d₁) | 3 mm |
Material | T500® Polymer |
Outside Diameter (D) | 38 mm |
Pv Value (kgf/cm² x m/min.) | 808 kgf/cm2 X m/min |
Temperature Range | -100°C to 250°C °C |
Tensile Strength (kgf cm²) | 1733 kgf/cm2 |
Thickness (S) | 1.5 mm |