S99GTTM203615

20 mm Bore, with operating Temperature range of -100°C to 250°C T500¬Æ Polymer Thrust Washers
Qty Range Price/Unit Ships Within
1 - 24 $5.30 4 wks
25 - 99 $4.72 4 wks
100 - 249 $4.36 4 wks
250 - 499 $4.15 4 wks
500+ Request for Quote
$5.30

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bolt Circle (E) 28 mm
Bore Size (d) 20 mm
Coefficient Of Friction 0.09 - 0.35
Hole Size (d₁) 3 mm
Material T500® Polymer
Outside Diameter (D) 36 mm
Pv Value (kgf/cm² x m/min.) 808 kgf/cm2 X m/min
Temperature Range -100°C to 250°C °C
Tensile Strength (kgf cm²) 1733 kgf/cm2
Thickness (S) 1.5 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team