S99GTTM062015

6 mm Bore, High-Temperature T500® Polymer Thrust Washers
Qty Range Price/Unit Ships Within
1 - 24 $4.59 4 wks
25 - 99 $4.07 4 wks
100 - 249 $3.75 4 wks
250 - 499 $3.57 4 wks
500+ Request for Quote
$4.59

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bolt Circle (E) 13 mm
Bore Size (d) 6 mm
Coefficient Of Friction 0.09 - 0.27
Hole Size (d₁) 1.5 mm
Material T500® Polymer
Outside Diameter (D) 20 mm
Pv Value (kgf/cm² x m/min.) 808 kgf/cm2 X m/min
Temperature Range -100°C to 250°C °C
Tensile Strength (kgf cm²) 1733 kgf/cm2
Thickness (S) 1.5 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team