S99GTPM050708

High-Temperature Sleeve Bearing, 5mm Bore, 7mm Outside Diameter, 8mm Overall Length, . Material- T500® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $2.70 4 wks
25 - 99 $2.41 4 wks
100 - 249 $2.19 4 wks
250 - 499 $2.06 4 wks
500+ Request for Quote
$2.70

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type High Temp.Sleeve Brg.
Bore Size (d) 5 mm
Bore Tolerance + 0.010 / + 0.058 mm
Flange Dia. (0 = none) (D₁) 0 mm
Flange Width (0 = none) (S₁) 0 mm
Housing Bore (max / min) 7.015 / 7.000 mm
I.d. After Pressfit(max / min) 5.058 / 5.010
Material T500® Polymer
Outside Dia. (D) 7 mm
Overall Length (S) 8 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team