S99GTPM040604
High-Temperature Sleeve Bearing, 4mm Bore, 5.5mm Outside Diameter, 4mm Overall Length, . Material- T500® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.38 | 4 wks |
25 - 99 | $2.1 | 4 wks |
100 - 249 | $1.94 | 4 wks |
250 - 499 | $1.8 | 4 wks |
500+ | Request for Quote |
$2.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | High Temp.Sleeve Brg. |
---|---|
Bore Size (d) | 4 mm |
Bore Tolerance | + 0.010 / + 0.058 mm |
Flange Dia. (0 = none) (D₁) | 0 mm |
Flange Width (0 = none) (S₁) | 0 mm |
Housing Bore (max / min) | 5.512 / 5.500 mm |
I.d. After Pressfit(max / min) | 4.058 / 4.010 |
Material | T500® Polymer |
Outside Dia. (D) | 5.5 mm |
Overall Length (S) | 4 mm |