S99GTPM020403

High-Temperature Sleeve Bearing, 2mm Bore, 3.5mm Outside Diameter, 3mm Overall Length, . Material- T500® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $2.30 4 wks
25 - 99 $2.04 4 wks
100 - 249 $1.84 4 wks
250 - 499 $1.73 4 wks
500+ Request for Quote
$2.30

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type High Temp.Sleeve Brg.
Bore Size (d) 2 mm
Bore Tolerance + 0.006 / + 0.046 mm
Flange Dia. (0 = none) (D₁) 0 mm
Flange Width (0 = none) (S₁) 0 mm
Housing Bore (max / min) 3.58 / 3.500 mm
I.d. After Pressfit(max / min) 2.046 / 2.006
Material T500® Polymer
Outside Dia. (D) 3.5 mm
Overall Length (S) 3 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team