S99GTF-040506
High-Temp.Flanged Brg, 0.25" Bore, 0.3125" Outside Diameter, 0.375" Overall Length, Material - T500® Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.93 | 4 wks |
25 - 99 | $2.63 | 4 wks |
100 - 249 | $2.39 | 4 wks |
250 - 499 | $2.26 | 4 wks |
500+ | Request for Quote |
$2.93
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | High-Temp.Flanged |
---|---|
Bore Size | 0.25 |
Flange Dia. (0 = none) | 0.5 |
Flange Width (0 = none) | 0.032 |
I.d. After Pressfit(max / min) | .2521 / .2498 |
Material | T500® Polymer |
Outside Dia. | 0.3125 |
Overall Length | 0.375 |