S99GTF-030406
High-Temp.Flanged Brg, 0.1875" Bore, 0.25" Outside Diameter, 0.375" Overall Length, Material - T500® Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.98 | 4 wks |
25 - 99 | $2.68 | 4 wks |
100 - 249 | $2.44 | 4 wks |
250 - 499 | $2.31 | 4 wks |
500+ | Request for Quote |
$2.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | High-Temp.Flanged |
---|---|
Bore Size | 0.1875 |
Flange Dia. (0 = none) | 0.375 |
Flange Width (0 = none) | 0.032 |
I.d. After Pressfit(max / min) | .1892 / .1873 |
Material | T500® Polymer |
Outside Dia. | 0.25 |
Overall Length | 0.375 |