S99GSPM5075100

50 mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range Price/Unit Ships Within
1 - 24 $30.13 4 wks
25 - 99 $28.08 4 wks
100 - 249 $26.87 4 wks
250 - 499 $25.94 4 wks
500+ Request for Quote
$30.13

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 50 mm
Dynamic Load 6250 N
Groove Distance (l₁) 77.3 mm
Groove Width (s) 2.65 mm
Material J® Polymer
Outside Diameter (D) 75 mm
Overall Length (L) 100 mm
Retaining Ring # MD047MQB075
Static Load (N) 43748 N
Weight (grams) 579 g

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team