S99GSPM4062080
40 mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.83 | 4 wks |
25 - 99 | $16.44 | 4 wks |
100 - 249 | $15.61 | 4 wks |
250 - 499 | $15.01 | 4 wks |
500+ | Request for Quote |
$17.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 40 mm |
---|---|
Dynamic Load | 3999 N |
Groove Distance (l₁) | 60.3 mm |
Groove Width (s) | 2.15 mm |
Material | J® Polymer |
Outside Diameter (D) | 62 mm |
Overall Length (L) | 80 mm |
Retaining Ring # | MD047MQB062 |
Static Load (N) | 27997 N |
Weight (grams) | 334 g |