S99GSPM3047068
30 mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.69 | 12 wks |
25 - 99 | $11.62 | 12 wks |
100 - 249 | $10.97 | 12 wks |
250 - 499 | $10.55 | 12 wks |
500+ | Request for Quote |
$12.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 30 mm |
---|---|
Dynamic Load | 2549 N |
Groove Distance (l₁) | 51.7 mm |
Groove Width (s) | 1.85 mm |
Material | J® Polymer |
Outside Diameter (D) | 47 mm |
Overall Length (L) | 68 mm |
Retaining Ring # | MD047MQB047 |
Static Load (N) | 17846 N |
Weight (grams) | 162 g |