S99GSPM2540058

25 mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range Price/Unit Ships Within
1 - 24 $10.46 4 wks
25 - 99 $9.54 4 wks
100 - 249 $8.97 4 wks
250 - 499 $8.6 4 wks
500+ Request for Quote
$10.46

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 25 mm
Dynamic Load 1810 N
Groove Distance (l₁) 43.7 mm
Groove Width (s) 1.85 mm
Material J® Polymer
Outside Diameter (D) 40 mm
Overall Length (L) 58 mm
Retaining Ring # MD047MQB040
Static Load (N) 12686 N
Weight (grams) 108 g

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team