S99GSPM2032045
20 mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.21 | 4 wks |
25 - 99 | $8.36 | 4 wks |
100 - 249 | $7.83 | 4 wks |
250 - 499 | $7.5 | 4 wks |
500+ | Request for Quote |
$9.21
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 20 mm |
---|---|
Dynamic Load | 1121 N |
Groove Distance (l₁) | 31.2 mm |
Groove Width (s) | 1.6 mm |
Material | J® Polymer |
Outside Diameter (D) | 32 mm |
Overall Length (L) | 45 mm |
Retaining Ring # | MD047MQB032 |
Static Load (N) | 7873 N |
Weight (grams) | 49 g |