S99GSPM1628036
16 mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.84 | 12 wks |
25 - 99 | $8.96 | 12 wks |
100 - 249 | $8.41 | 12 wks |
250 - 499 | $8.06 | 12 wks |
500+ | Request for Quote |
$9.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 16 mm |
---|---|
Dynamic Load | 716 N |
Groove Distance (l₁) | 24.6 mm |
Groove Width (s) | 1.3 mm |
Material | J® Polymer |
Outside Diameter (D) | 26 mm |
Overall Length (L) | 36 mm |
Retaining Ring # | MD047MQB026 |
Static Load (N) | 5035 N |
Weight (grams) | 28 g |