S99GSPM1222032

12 mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range Price/Unit Ships Within
1 - 24 $9.58 4 wks
25 - 99 $8.7 4 wks
100 - 249 $8.17 4 wks
250 - 499 $7.83 4 wks
500+ Request for Quote
$9.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 12 mm
Dynamic Load 476 N
Groove Distance (l₁) 22.6 mm
Groove Width (s) 1.3 mm
Material J® Polymer
Outside Diameter (D) 22 mm
Overall Length (L) 32 mm
Retaining Ring # MD047MQB022
Static Load (N) 3558 N
Weight (grams) 21 g

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team