S99GSPM1019029
10 mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.78 | 12 wks |
25 - 99 | $7.02 | 12 wks |
100 - 249 | $6.55 | 12 wks |
250 - 499 | $6.27 | 12 wks |
500+ | Request for Quote |
$7.78
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 10 mm |
---|---|
Dynamic Load | 360 N |
Groove Distance (l₁) | 21.6 mm |
Groove Width (s) | 1.3 mm |
Material | J® Polymer |
Outside Diameter (D) | 19 mm |
Overall Length (L) | 29 mm |
Retaining Ring # | MD047MQB019 |
Static Load (N) | 2535 N |
Weight (grams) | 14 g |