S99GSPM0816025
8 mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.78 | 12 wks |
25 - 99 | $7.02 | 12 wks |
100 - 249 | $6.55 | 12 wks |
250 - 499 | $6.27 | 12 wks |
500+ | Request for Quote |
$7.78
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 8 mm |
---|---|
Dynamic Load | 249 N |
Groove Distance (l₁) | 16.2 mm |
Groove Width (s) | 1.1 mm |
Material | J® Polymer |
Outside Diameter (D) | 16 mm |
Overall Length (L) | 25 mm |
Retaining Ring # | N/A |
Static Load (N) | 1748 N |
Weight (grams) | 9 g |