S99GSP-200300400

2" Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range Price/Unit Ships Within
1 - 24 $38.70 4 wks
25 - 99 $36.32 4 wks
100 - 249 $34.93 4 wks
250 - 499 $33.79 4 wks
500+ Request for Quote
$38.70

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (I.D.) 2
Dynamic Load (lbf) 1452 lbf
Groove Distance (H) 3.163 Inch
Groove Width (W) 0.111 Inch
Material J® Polymer
Outside Diameter (O.D.) 3
Overall Length (L) 4
Retaining Ring # A 9Q27-300
Static Load (lbf) 10152 lbf
Weight (lbs) 0.55 lb

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team