S99GSP-125200263

1.25" Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range Price/Unit Ships Within
1 - 24 $16.23 4 wks
25 - 99 $14.94 4 wks
100 - 249 $14.15 4 wks
250 - 499 $13.61 4 wks
500+ Request for Quote
$16.23

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (I.D.) 1.25
Dynamic Load (lbf) 595 lbf
Groove Distance (H) 1.984 Inch
Groove Width (W) 0.074 Inch
Material J® Polymer
Outside Diameter (O.D.) 2
Overall Length (L) 2.625
Retaining Ring # A 9Q27-200
Static Load (lbf) 4163 lbf
Weight (lbs) 0.18 lb

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team