S99GSP-100156225
1" Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.15 | 12 wks |
25 - 99 | $12.08 | 12 wks |
100 - 249 | $11.42 | 12 wks |
250 - 499 | $10.97 | 12 wks |
500+ | Request for Quote |
$13.15
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 1 |
---|---|
Dynamic Load (lbf) | 294 lbf |
Groove Distance (H) | 1.864 Inch |
Groove Width (W) | 0.074 Inch |
Material | J® Polymer |
Outside Diameter (O.D.) | 1.5625 |
Overall Length (L) | 2.25 |
Retaining Ring # | A 9Q27-156 |
Static Load (lbf) | 2062 lbf |
Weight (lbs) | 0.09 lb |